??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
890-502/342-000 - Strain relief housing, 2-pole, with locking clip, for 1 cable, 3.8 … 8.2 mm, 17.5 mm
Bill of material
890-502/342-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
No. of poles
2
Height
13.20 mm
Width
15.60 mm
Depth
29.70 mm
Color
Weight
g
eCl@ss 7.1
27-44-06-90
Previews
3D
2D
Download CAD models