??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
890-3112 - Plug for PCBs, straight, 2-pole, Cod. I
Bill of material
890-3112
Item-No.
890-3112
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
16 A
No. of poles
2
Height
22.60 mm
Width
10.40 mm
Depth
12.20 mm
Color
blue
Weight
2.362 g
Comment
+ -
eCl@ss 7.1
27-44-06-05
eCl@ss 8.1
27-44-06-05
Previews
3D
2D
Download CAD models