??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
WAGO
Description
890-215 - Plug, 5-pole, Cod. A
Bill of material
890-215
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.25 - 1.5 mm²
Cross section
22 - 16 AWG
Strip length
9 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
16 A
Height
11.70 mm
Width
23.60 mm
Depth
34.10 mm
Color
Weight
g
eCl@ss 7.1
27-44-06-05
Previews
3D
2D
CAD modeli indir