??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
890-202/342-000 - Socket, with strain relief housing, 2-pole, Cod. A
Bill of material
890-202/342-000_HI
Item-No.
890-202/342-000
Description
Socket, 1.5 mm², 16 A, black
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.25 - 1.5 mm²
Cross section
22 - 16 AWG
Strip length
9 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
16 A
Pin Spacing
4.40 mm
No. of poles
2
Height
13.20 mm
Width
15.60 mm
Depth
46.50 mm
Number of connection points
2
Number of potentials
2
Color
black
Weight
4.700 g
eCl@ss 7.1
27-44-06-05
eCl@ss 8.1
27-44-06-05
Previews
3D
2D
Download CAD models