??
Catalog navigation
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
Company
WAGO
Description
890-1601 - T-distribution connector, 2-pole, Cod. B, 1 input, 2 outputs, 2 locking levers
Bill of material
890-1601_HI
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
16 A
Pin Spacing
4.40 mm
No. of poles
2
Height
34.00 mm
Width
13.50 mm
Depth
54.00 mm
Number of potentials
2
Color
Weight
5.900 g
eCl@ss 7.1
27-44-06-03
eCl@ss 8.1
27-44-06-03
Previews
3D
2D
下載CAD模型