??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8869530000 - SRC-I MARK
Bill of material
Weidmueller 8869530000
Preview
Product number of the Manufacturer
8869530000
Manufacturer Type Description
SRC-I MARK
Short Description
Device marking, 15 mm, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248614479
Manufacturer Name
Weidmueller Group
Combustibility class
V0
Mass
0.001 kg
depth
8.5 mm
height
8 mm
width
15 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models