??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
885-550 - Seperator plate with jumper bar recess, 2 mm thick, 157 mm wide
Bill of material
885-550
Item-No.
885-550
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Width
2.00 mm
Depth
157.00 mm
Color
gray
Weight
20.100 g
eCl@ss 7.1
27-14-11-33
Previews
3D
2D
Download CAD models