??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
WAGO
Description
885-308 - Stud terminal block, lateral marker slots, for DIN-rail 35 x 15 and 35 x 7.5, 3 studs, M8
Bill of material
885-308
Item-No.
885-308
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
2.5 - 50 mm²
Cross section
1/0 AWG
Measured voltage
1000 V
Rated impulse voltage
8 kV
Pollution degree
3
Current intensity
150 A
Height
56.70 mm
Width
22.80 mm
Depth
67.00 mm
Number of connection points
3
Number of potentials
1
Color
gray
Weight
121.800 g
eCl@ss 7.1
27-14-11-20
プレビュー
3D
2D
ダウンロード(CADデータ)