??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
884-1843 - Jumper, for M12 stud bolts, 3-way, unplated
Bill of material
884-1843
Item-No.
884-1843
Description
Jumper, 353 A, white
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
185 mm²
Measured voltage
1000 V
Current intensity
353 A
Height
4.00 mm
Width
40.00 mm
Depth
150.00 mm
Color
silver-colored
Weight
197.000 g
eCl@ss 7.1
27-14-11-40
eCl@ss 8.1
27-14-11-40
Previews
3D
2D
Download CAD models