??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
LILAI Chain
Description
882TAB Series - Tracks
Bill of material
882TAB-K600-R610-160-1
Curved rail name
Series
882TAB Series
Rail type
Product name
Sideflex Chain Curved Track Rail
Material
The material is ultra high molecular polyethylene, the color is black.
Temperature
The operating temperature is -30℃~90℃.
Bent rail angle
°
Curved rail model
Minimum center radius of curved rail
R610
Curved rail width
Curved track spacing
0
Previews
3D
2D
Download CAD models