??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
881889-000
Bill of material
881889-000
Part Number
881889-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
881889-000
TE Internal Description
RBD-50-L-02
Alias #
1-1196865-9
RF Interface
BNC
RF Connector Style
Jack
Compatible with RF Cable Type
RG 165, RG 213, RG 214, RG 215, RG 225
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Brass
Body Plating Material
Nickel
Body Insulation
Without
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
Termination Method to Wire & Cable
Solder Terminal
Panel Mount Feature Type
Hex Nut
Connector Mounting Type
Panel
RF Connector Mated Outer Diameter
14.529 mm [ .572 in ] Approximate
Panel Thickness
3.2 mm [ .126 in ] Recommended
Shield Outside Diameter
4.1 - 9.5 mm [ .161 - .375 in ] Min
Dielectric Outside Diameter
7.3 mm [ .287 in ] Max
Conductor Outside Diameter
2.45 mm [ .096 in ]
Packaging Method
Box
Dielectric Material
PTFE
Coupling Nut Base Material
Brass
Grade
Military
Previews
3D
2D
Download CAD models