??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kaldewei
Description
881-1 - Arrondo With Apron
Bill of material
881-1
PRODID
881-1
DESCRIPTION_SHORT
The Arrondo has a fine sense of proportions and aesthetics. This quadrant shower tray impresses with its minimalist design language based on the successful dialog between the basic geometric shapes of the circle and square. Comfort is not neglected either, because the Arrondo offers an exceptionally large standing area for plenty of freedom of movement when showering. Available in four dimensions as well as with shaped cover.
DESCRIPTION_LONG
Great shape, great space
Model
Universal
Shape
Quarter round
Corner model
true
Semi-detached
false
Detached
false
Material
-
Material thickness
2,9 mm
Radius
550,0 mm
Length
1000,0 mm
Width
1000,0 mm
Height
80,0 mm
Internal depth
65,0 mm
With legs
false
With polystyrene support
false
Legs adjustable
false
Height including legs/support
- mm
Colour
Beige
Degree of gloss
Glossy
With shower base panels
false
Diameter of drain hole
90,0 mm
With antislip facility
true
With tiled edge
false
Dirt-resistant
true
Surface protection
Enamelled
Previews
3D
Dimension
2D
Download CAD models