??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
LILAI Chain
Description
880TAB Series - Tracks
Bill of material
880TAB-K325-R500-100-1
Curved rail name
Series
880TAB Series
Rail type
Product name
Sideflex Chain Curved Track Rail
Material
The material is ultra high molecular polyethylene, the color is black.
Temperature
The operating temperature is -30℃~90℃.
Apply to
The same width of 880TAB-K325/K450 and 881TAB-K325/K450, use the same striaght and curve tracks.
Bent rail angle
°
Curved rail model
Minimum center radius of curved rail
R500
Curved rail width
Curved track spacing
0
Curved guide rail thickness
25
Previews
3D
2D
Download CAD models