??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
880687-1
Bill of material
880687-1
Part Number
880687-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
880687-1
TE Internal Description
.140 DIA SOCKET
Power Contact Type
Contact
Connector System
Wire-to-Wire
Connector & Contact Terminates To
Wire & Cable
Operating Voltage
250 VAC
Contact Current Rating Max
17 A
Contact Type
Socket
Contact Retention Within Housing
With
Mating Pin Diameter
3.56 mm [ .14 in ]
Contact Base Material
Phosphor Bronze
Contact Termination Area Plating Material
Unplated
Contact Orientation
Straight
Termination Type
Crimp
Connector Mounting Type
Cable Mount (Free-Hanging)
Wire Insulation Support
Without
Contact Retention Type Within Housing
Locking Lance
Wire Size
17 - 13 AWG
Wire Size
1 - 2.5 mm2
Accepts Wire Insulation Diameter Range
2.7 - 4 mm [ .106 - .157 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Reel
Packaging Quantity
2500
WireCable Type
Discrete Wire
Previews
3D
2D
Download CAD models