??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
8772203 - Front mounted grab handles 122 and 150 mm
Bill of material
87-7-2203
PREVIEW
Reference
87-7-2203
Material
polyamide
Finish
matt black
A
150 mm
B
52 mm
C
28 mm
D
10 mm
E
13 mm
F
170 mm
weight
70.8 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30807-poignee-pa-150-th.html
Previews
3D
Dimension
2D
Download CAD models