??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
8772201 - Front mounted grab handles 122 and 150 mm
Bill of material
87-7-2201
PREVIEW
Reference
87-7-2201
Material
polyamide
Finish
matt black
A
122 mm
B
40 mm
C
26 mm
D
8 mm
E
12 mm
F
142 mm
weight
42.2 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30805-poignee-pa-122-th.html
Previews
3D
Dimension
2D
Download CAD models