카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8756-F001-JA-NEIN-E001-0000-0000-A181-G001-DN01-W002(medium)
Buerkert
Products (A - Z)
8756
Powered by
CAD모델 선택
{buerkert/produkteaz/8756/8756.prj},{NB=8756-F001-JA-NEIN-E001-0000-0000-A181-G001-DN01-W002(medium)},{BUNR=},{XAA497=F001},{XAB929=JA},{XAB767=E001},{XZA001=0000},{XAA527=0000},{XAB699WERTE=A181},{XAB696WERTE=G001},{PPATH=8756_asmtpl.prj},{XAB098=DN01},{XAB015=W002},{LODLEVEL=medium}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Buerkert
Description
8756 - Mini Coriolis Mass Flow Meter
Bill of material
8756-F001-JA-NEIN-E001-0000-0000-A181-G001-DN01-W002(medium)
Device function
Controller
Meter
Controller
Meter
Control mode Continuous
Yes
Yes
Control mode Batch
No
Input signal
4-20 mA
0-20 mA
büS
PROFINET
EtherNet IP
EtherCat
Modbus TCP
0-10 V mit galvanischer Trennung
0-5 V mit galvanischer Trennung
4-20 mA
0-20 mA
büS
PROFINET
EtherNet IP
EtherCat
Modbus TCP
0-10 V mit galvanischer Trennung
0-5 V mit galvanischer Trennung
Approval type
Not available
Not available
actuator type
Without actuator
7620
2873
Without actuator
7620
2873
Port connection DN
1/8"
1/4"
4 mm
6 mm
1/8"
1/4"
4 mm
6 mm
Port connection type
Internal thread
Double clamping ring fitting
Connection with metal sealing
Internal thread
Double clamping ring fitting
Connection with metal sealing
Work area
up to 25
up to 120
up to 25
up to 120
kg/h
Fluidics body material
Stainless steel
Hastelloy
Stainless steel
Hastelloy
LOD Level
Medium
High
Medium
High
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성