??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
87421
Bill of material
874210000
Part Number
874210000
Description
1.50mm Pitch, Pico-SPOX Female Crimp Terminal, Tin(Sn) Plating, 24-26 AWG, Reel
Maximum Current
2.5.2020. A
Material - Plating Mating
Tin
Plating min - Mating
2540 µm
Wire Size
24, 26 AWG
Previews
3D
2D
Download CAD models