??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8721170000 - MAS RPSH
Bill of material
Weidmueller 8721170000
Preview
Product number of the Manufacturer
8721170000
Manufacturer Type Description
MAS RPSH
Short Description
Signal inverter, Hard, transparent
GTIN
4032248394425
Manufacturer Name
Weidmueller Group
Construction of unit
Signal inverter
height
97.800 mm
width
6.100 mm
degree of protection
IP20
Mass
0.047 kg
customs tariff number (TARIC)
85043180
URL
URL
Previews
3D
2D
Download CAD models