??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
870-907 - 2-conductor ground terminal block, 2.5 mm², lateral marker slots, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
Bill of material
870-907
Item-No.
Description
2-conductor ground terminal block, 2.5 mm², green-yellow
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Nominal cross section
2.50 mm²
Solid conductor
0.08 - 2.5 mm²
Solid conductor, push-in termination
mm²
Fine-stranded conductor
0.08 - 4 mm²
Fine-stranded conductor with ferrule
mm²
Strip length
6 - 7 mm
Number of connection points
2
No. of potentials
1
Width of spacing
5.00 mm
Height at lowest possible mounting height
27.50 mm
Length
44.50 mm
Mounting method
Top-hat rail TH35
Color
green-yellow
Weight
g
Material insulation body
Polyamide
GTIN
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-41
ecl@ss 11.0
27-14-11-41
Manufacturer name
WAGO
Product article number of manufacturer
Manufacturer product designation
2-conductor ground terminal block
Manufacturer product description
min. connectable conductor cross-section multiple wire
0.08 mm²
max. connectable conductor cross-section multiple wire
4.00 mm²
min. line cross section, rigid
0.08 mm²
max. line cross section, rigid
2.50 mm²
min. line cross section, flexible
0.08 mm²
max. line cross section, flexible
4.00 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.08 mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
1.50 mm²
Number of clamp positions per level
2
Number of levels
1
Type of electrical connection 1
spring-cage connection
Type of electrical connection 2
spring-cage connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Closing plate required
Ja
Address of additional link
https://www.wago.com/870-907
min. stranded AWG
28
max. stranded AWG
12
Internally connected stages
Nein
min. Strip length
6.00 mm
max. Strip length
7.00 mm
Symbol name terminal block
Previews
3D
2D
Download CAD models