??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
870-542/281-487 - Component terminal block, double-deck, with 2 diodes 1N4007, Bottom anode, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², CAGE CLAMP®
Bill of material
870-542/281-487_HI
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
6 - 7 mm
Current intensity
1 A
Height
40.00 mm
Width
5.00 mm
Depth
70.00 mm
Number of connection points
4
Number of potentials
1
Color
grau
Weight
9.700 g
Comment
eCl@ss 7.1
27-14-11-27
Previews
3D
2D
Download CAD models