??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 7
HELP_VARIABLE
Company
WAGO
Description
870-523/281-589 - 3-CONDUCTOR DOUBLE DECK TERMINAL BLOCK THROUGH/THROUGH for DIN 35 rail
Bill of material
870-523/281-591
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
6 - 7 mm
Current intensity
20 A
Height
40.00 mm
Width
10.00 mm
Depth
70.00 mm
Number of connection points
2
Number of potentials
1
Color
grau
Weight
g
Comment
eCl@ss 7.1
27-14-11-27
Previews
3D
2D
Download CAD models