??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8693270000 - SRC MARK
Bill of material
Weidmueller 8693270000
Preview
Product number of the Manufacturer
8693270000
Manufacturer Type Description
SRC MARK
Short Description
Device marking, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248364725
Manufacturer Name
Weidmueller Group
Mass
0.000 kg
depth
7.500 mm
height
6 mm
width
15 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models