目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8691-00227273-Connector - M12-F003-L012-M002
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Pneumatic Control
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/pneumatischeansteuerung/steuerkopf.prj},{NB=8691-00227273-Connector - M12-F003-L012-M002(medium)},{BUNR=00227273},{VENTILTYP=20XX},{VARIANTE=Multipol},{ELAN=MP},{FAN=S6},{ATEX=nein},{ACTIVE=1},{HIDE=1},{XAA661=Stecker - M12},{XAB508=Steuerkopf},{XAA593=Schlauchsteckverbindung},{XAA932=CLASSIC - Antrieb},{XZA001=-},{CNSMASSEXACT=0.505},{XAB508X=F003},{XAA593X=L012},{XAA932X=M002},{XZA001X=-},{LODLEVEL=medium},{INFO=Information zu diesem Typ}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 22
HELP_VARIABLE
Company
Buerkert
Description
8691 - Control Head for the integrated
Bill of material
8691-00227273-Connector - M12-F003-L012-M002
Bürkert-ITEM-No.
00227273
00227273
Electric connection
Connector - M12
Connector - M12
Function
Control head
Control head
Fluidic connection
Hose connector
Hose connector
Mounting type
CLASSIC - Drive
CLASSIC - Drive
ATEX approval
-
-
Weight
0.505
0.505
kg
LOD Level
Medium
High
Medium
High
Information about the Type
Information about the Type
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型