??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
867464-3
Bill of material
867464-3
Part Number
867464-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
867464-3
TE Internal Description
LGH PLUG ASY WFLY LEADS
Product Type
Connector Assembly
Housing Type
Plug
Sealable
No
Number of Positions
6
Number of Rows
2
Operating Voltage
6000 VDC
Contact Underplating Material
Nickel
Contact Current Rating Max
5 A
Contact Retention Within Housing
With
Contact Mating Area Plating Material
Gold
Termination Method to Wire & Cable
Preterminated Flying Leads
PCB Mount Retention Type
Flange wMounting Holes
Mating Alignment
With
Mating Retention
Without
Centerline
2.54 mm [ .1 in ] Pitch
Housing Material
Polyester GF
Cable Exit Angle
180
Wire Size
24 AWG
Wire Size
.2 mm2
Row-to-Row Spacing
2.54 mm [ .1 in ]
Shielded
No
Packaging Method
Package
Wire Color
White, Red, Green, Brown, Blue, Black
Previews
3D
2D
Download CAD models