??
Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
Gühring
Description
863 - DIN 352 HAND TAP
Bill of material
863 10.000
Item ID
Produktbeschreibung
Item Name
Company Code
GG
Cutting Tool Material, Manufacturer Naming
Standard Number
DIN 352
Thread Form Type
M
Thread Diameter Metric
mm
Thread Pitch
mm
Thread Tolerance Class
ISO2/6H
Wrench Size
mm
Thread Length
mm
Usable Length
mm
Overall Length
mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Standard of Characteristics
DIN4000-80
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Spin Direction
N
Weight
kg
Cutting Direction
R
Chamfer Form
D
Cutting Tool Material
Coolant Exit Style Code
0
Coating
OHNE
Tool Style Code
Connection Code, Machine Side
Connection Code, Machine Side ISO 13399
Previews
3D
Dimension
2D
Download CAD models