??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
862-8515 to 862-8615 - 4-CONDUCTOR DEVICE CONNECTORS SNAP-IN FEET AT POS. 1+3+5 5 POLE
Bill of material
862-8515
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 4 mm²
Cross section
20 - 12 AWG
Strip length
10 - 11 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
32 A
No. of poles
5
Height
21.40 mm
Width
60.00 mm
Depth
35.00 mm
Number of connection points
20
Number of potentials
5
Color
Weight
g
Comment
L3-N-ERDE-L1-L2
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-14-11-06
Previews
3D
2D
Download CAD models