目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8611-177462-eCONTROL - Universal controller
Buerkert
Solenoid Control Valves
Controllers
Powered by
CAD模型選擇
{buerkert/proportionalventile/regler/8611.prj},{NB=8611-177462-eCONTROL - Universalregler},{BUNR=177462},{MA=Wand},{RA=2 x PWM},{SOLL=4-20 mA},{AUSF=2},{MA2=2},{X=47.000},{CNSMASSEXACT=0.141}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Buerkert
Description
8611 - eCONTROL - Universal controller
Bill of material
8611-177462-eCONTROL - Universal controller
Ident number
177462
177462
Mounting disposition
Wall
Wall
controller outputs
2 x PWM
2 x PWM
Setpoint setting
4-20 mA
Weight
0.141
0.141
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型