??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8604430000 - MCZ PT100/3 CLP -40C...100C
Bill of material
Weidmueller 8604430000
Preview
Product number of the Manufacturer
8604430000
Manufacturer Type Description
MCZ PT100/3 CLP -40C...100C
Short Description
Temperature transducer, 2-/3-wire connection technology, Output current loop powered, Tension-clamp connection, Output: 4-20 mA
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
4032248264575
Manufacturer Name
Weidmueller Group
analogue output (0 V ... 2 V)
No
analogue output (0 V ... 5 V)
No
analogue output (2 V ... 10 V)
No
max. ambient temperature
50 °C
Output signal can be configured
No
suitable for series installation
Yes
analog output
4 ... 20 mA
Mass
0.028 kg
depth
62.9 mm
height
91 mm
width
6.1 mm
customs tariff number (TARIC)
85043129
URL
URL
Previews
3D
2D
Download CAD models