??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8594860000 - MAZ THERMO-K 0...1000°C
Bill of material
Weidmueller 8594860000
Preview
Product number of the Manufacturer
8594860000
Manufacturer Type Description
MAZ THERMO-K 0...1000°C
Short Description
Temperature transducer, Thermocouple, Configurable
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
4032248252497
Manufacturer Name
Weidmueller Group
max. ambient temperature
55 °C
depth
97.800 mm
width
6.100 mm
Mass
0.040 kg
customs tariff number (TARIC)
85043129
URL
URL
Previews
3D
2D
Download CAD models