??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8594850000 - MAZ PT100 0...100C
Bill of material
Weidmueller 8594850000
Preview
Product number of the Manufacturer
8594850000
Manufacturer Type Description
MAZ PT100 0...100C
Short Description
Temperature transducer, PT100, 2-/3-wire connection technology, Configurable
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
4032248252480
Manufacturer Name
Weidmueller Group
max. ambient temperature
55 °C
depth
97.800 mm
width
6.100 mm
Mass
0.041 kg
customs tariff number (TARIC)
85043129
URL
URL
Previews
3D
2D
Download CAD models