??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8594840000 - MAZ DC/DC SELECT
Bill of material
Weidmueller 8594840000
Preview
Product number of the Manufacturer
8594840000
Manufacturer Type Description
MAZ DC/DC SELECT
Short Description
Signal inverter, Configurable
GTIN
4032248252473
Manufacturer Name
Weidmueller Group
Construction of unit
Signal inverter
degree of protection
IP20
Mass
0.043 kg
depth
97.8 mm
height
92.437 mm
width
6.15 mm
customs tariff number (TARIC)
85437090
URL
URL
Previews
3D
2D
Download CAD models