??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8581230000 - WAZ2 VMA V AC
Bill of material
Weidmueller 8581230000
Preview
Product number of the Manufacturer
8581230000
Manufacturer Type Description
WAZ2 VMA V AC
Short Description
Signal converter/insulator, Voltage monitoring, Input: 0…440 V AC, Output: analogue V / mA
Long Description
Isolating amplifier for recording electrical and physical parameters. With electrical isolation, universally applicable.
GTIN
4032248234639
Manufacturer Name
Weidmueller Group
Min. operating temperature
0 °C
Max. operating temperature
50 °C
depth
112.400 mm
Design of electrical connection
Spring pulley connection
width
22.500 mm
Mass
0.179 kg
customs tariff number (TARIC)
85369095
URL
URL
Previews
3D
2D
Download CAD models