??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8581190000 - WAZ4 PRO FREQ
Bill of material
Weidmueller 8581190000
Preview
Product number of the Manufacturer
8581190000
Manufacturer Type Description
WAZ4 PRO FREQ
Short Description
Frequency measuring transducer, Signal converter/isolator, Input: Frequency, Output: I / U
Long Description
The frequency measuring transducer converts input frequencies into standardised analogue signals.
GTIN
4032248234493
Manufacturer Name
Weidmueller Group
max. measured value (frequency)
100000 Hz
min. measured value (frequency)
0 Hz
max. ambient temperature
55 °C
depth
112.400 mm
Output signal can be configured
Yes
width
12.500 mm
Mass
0.127 kg
customs tariff number (TARIC)
85369095
URL
URL
Previews
3D
2D
Download CAD models