??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
WAGO
Description
858-154 - Basic relay, Nominal input voltage: 24 VAC, 4 changeover contacts, Limiting continuous current: 5 A, with manual operation, Module width: 22 mm, Module height: 25 mm
Bill of material
858-154_HI
Item-No.
858-154
Description
Basic relay
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Measured voltage
24 V
Current intensity
5 A
Height
35.00 mm
Width
21.50 mm
Depth
28.00 mm
Weight
33.600 g
eCl@ss 7.1
27-37-16-01
eCl@ss 8.1
27-37-16-01
プレビュー
3D
2D
ダウンロード(CADデータ)