??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Molex
Description
85789
Bill of material
857891007
Part Number
Description
Inverted / Top Latch
Yes
Magnetic
Yes
Orientation
Right Angle (Side Entry)
Port Configuration
1x1
Positions / Loaded Contacts
8/8
Termination Interface: Style
Through Hole
Previews
3D
2D
Download CAD models