??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
85731
Bill of material
857311013
Part Number
857311013
Description
Gigabit Magnetic Jack, Enabled PSE PoE+ 2x6, with LEDs Left/Yellow-Green and Right/Yellow-Green
Inverted / Top Latch
Yes
Magnetic
Yes
Orientation
Right Angle (Side Entry)
Port Configuration
2x6
Positions / Loaded Contacts
8/8
Termination Interface: Style
Through Hole
Previews
3D
2D
Download CAD models