??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8560720000 - WAS5 PRO THERMO
Bill of material
Weidmueller 8560720000
Preview
Product number of the Manufacturer
8560720000
Manufacturer Type Description
WAS5 PRO THERMO
Short Description
Temperature transducer, Configurable, Input: thermocouple, Output: I / U
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
4032248207336
Manufacturer Name
Weidmueller Group
max. ambient temperature
55 °C
depth
112.400 mm
Output signal can be configured
Yes
width
17.500 mm
Mass
0.129 kg
customs tariff number (TARIC)
85437090
URL
URL
Previews
3D
2D
Download CAD models