??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Molex
Description
85510
Bill of material
855105018
Part Number
Description
Inverted / Top Latch
No
Magnetic
No
Orientation
Vertical (Top Entry)
Port Configuration
1x1
Positions / Loaded Contacts
6/4
Termination Interface: Style
Surface Mount
Previews
3D
2D
Pobierz modele CAD