??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8543880000 - WAZ5 DC/ALARM
Bill of material
Weidmueller 8543880000
Preview
Product number of the Manufacturer
8543880000
Manufacturer Type Description
WAZ5 DC/ALARM
Short Description
Limit value monitoring, Limit value monitoring, Input: 0-20 mA, 0-10 V, Output: 2 x relays
Long Description
Limit value transmitter for recording standard signals.
GTIN
4032248181247
Manufacturer Name
Weidmueller Group
Type of voltage supply
24 V
Output circuit relay making contact
0 1
Output circuit relay change-over
0 1
galvanic separation between input to output present
Yes
Construction of unit
Field device
max. rated supply voltage with AC
0 V
max. rated supply voltage with DC
24 V
fault signal output present
No
Min. operating temperature
0 °C
Max. operating temperature
55 °C
power consumption
2 W
Number of input ranges - 5mA ... + 5mA
0
Number of input ranges +10 V ... -10 V
0
Number of input ranges +5 V ... 5 V
0
Number of input ranges 0 mA ... 10 mA
0
Number of input ranges 0 mA ... 20 mA
0
Number of input ranges 0 mA ... 5 mA
0
Number of input ranges 0 mV ... 100 mV
0
Number of input ranges 0 mV ... 200 mV
0
Number of input ranges 0 mV ... 300 mV
0
Number of input ranges 0 mV ... 500 mV
0
Number of input ranges 0 mV ... 60 mV
0
Number of input ranges 0 V ... 1 V
0
Number of input ranges 0 V ... 2 V
0
Number of input ranges 0 V ... 2.5 V
0
Number of input ranges 0 V ... 20 V
0
Number of input ranges 0 V ... 24 V
0
Number of input ranges 0 V ... 30 V
0
Number of input ranges 0 V ... 5 V
0
Number of input ranges -1 V ... +1 V
0
Number of input ranges 1 V ... 5 V
0
Number of input ranges -10 mA ... +10 mA
0
Number of input ranges -10 V ... +10 V
0
Number of input ranges 10 V ... 0 V
0
Number of input ranges 10 V ... 2 V
0
Number of input ranges -100 mV ... +100 mV
0
Number of input ranges -2 V ... +2 V
0
Number of input ranges 2 V ... 10 V
0
Number of input ranges -2.5 V ... + 2.5 V
0
Number of input ranges -20 mA ... +20 mA
0
Number of input ranges 20 mA ... 0 mA
0
Number of input ranges 20 mA ... 4 mA
0
Number of input ranges -20 V ... +20 V
0
Number of input ranges -300 mV ... +300 mV
0
Number of input ranges 4 mA ... 20 mA
0
Number of input ranges -5 V ... +5 V
0
Number of input ranges 5 V ... 0 V
0
Number of input ranges 5 V ... 1 V
0
Number of input ranges -500 mV ... +500 mV
0
Number of input ranges -60 mV ... +60 mV
0
Number of limit values
0
Number of output circuits transistor npn
0
Number of output circuits transistor potential-free
0
Number of output ranges 0 mA ... 20 mA
0
Number of output ranges 4 mA ... 20 mA
0
Number of selectable inputs
0
Power loss, static, current-independent [Pls]
2 W
Switching voltage
250 V
depth
112.400 mm
Design of electrical connection
Spring pulley connection
width
17.500 mm
degree of protection
IP20
safety integrity level (SIL)
without
Mass
0.141 kg
customs tariff number (TARIC)
85364900
URL
URL
Previews
3D
2D
Download CAD models