??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8543730000 - WAZ5 OLP
Bill of material
Weidmueller 8543730000
Preview
Product number of the Manufacturer
8543730000
Manufacturer Type Description
WAZ5 OLP
Short Description
Signal converter/insulator, Output current loop powered, Input: I / U, Output: 4-20 mA, (loop powered)
Long Description
Isolating amplifier for recording electrical and physical parameters. With electrical isolation, universally applicable.
GTIN
4032248180769
Manufacturer Name
Weidmueller Group
Min. operating temperature
0 °C
Max. operating temperature
55 °C
depth
112.400 mm
Design of electrical connection
Spring pulley connection
width
17.500 mm
degree of protection
IP20
Mass
0.111 kg
customs tariff number (TARIC)
85437090
URL
URL
Previews
3D
2D
Download CAD models