??
Catalog navigation
CAD model selection
Selectable products: 155
HELP_VARIABLE
Company
Gühring
Description
8520 - DIN 6537K RATIO DRILL
Bill of material
8520 8.800
Item ID
Item Description
RATIOBOHRER
Item Name
VHM SIGNUM BOH RT100HF KI DIN6537K 3XD
Company Code
GG
Cutting Tool Material, Manufacturer Naming
Standard Number
DIN 6537K
Standard Code Letter
A
Treatment
BVB
Cutting Diameter min
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Protruding Length
mm
Usable Length
mm
Overall Length
mm
Flute Length
mm
Function Length
mm
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Number of Cutting Edges
2
Weight
kg
Standard of Characteristics
DIN4000-81
Point Angle, Step Included Angle
140 Grad
Cutting Direction
R
Cutting Tool Material
HC-K/P
Coating
SIGNUM-BESCHICHTET
Point Length
mm
Shank Length
mm
Helix Direction
R
Helix Angle
Grad
Coolant Exit Style Code
4
Tool Style Code
1
Connection Code, Machine Side
Connection Code, Machine Side ISO 13399
Previews
3D
Dimension
2D
Download CAD models