??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
852-1816 - Lean Managed Switch, 16 Ports 1000Base-T
Bill of material
852-1816
Item-No.
852-1816
Description
Lean-Managed-Switch, lichtgrau
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
160.00 mm
Width
50.00 mm
Depth
120.00 mm
Color
light grey
Weight
840.000 g
eCl@ss 7.1
19-17-01-06
eCl@ss 8.1
19-17-01-06
Previews
3D
2D
Download CAD models