??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
852-1813 - Lean-Managed-Switch 8-Port 1000BASE-T 2-Slot 1000BASE-SX/LX 8 * Power over Ethernet
Bill of material
852-1813
Item-No.
852-1813
Description
Lean-Managed-Switch, lichtgrau
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
116.00 mm
Width
50.00 mm
Depth
100.00 mm
Color
light grey
Weight
570.000 g
eCl@ss 7.1
19-17-01-06
eCl@ss 8.1
19-17-01-06
Previews
3D
2D
Download CAD models