??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
852-1505 - Industrial-Managed-Switch, 8-Port 1000BASE-T, 4-Slot 1000BASE-SX/LX, Extended temperature range, 8 * Power over Ethernet
Bill of material
852-1505
Item-No.
852-1505
Description
Industrial-Managed-Switch, metallic black
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
162.00 mm
Width
50.00 mm
Depth
120.00 mm
Color
black
Weight
940.000 g
eCl@ss 7.1
19-17-01-06
eCl@ss 8.1
19-17-01-06
Previews
3D
2D
Download CAD models