??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
852-1411/000-001 - Industrial-ECO-Switch, 5-port 1000Base-T, 4 * Power over Ethernet, Extended temperature range
Bill of material
852-1411/000-001
Item-No.
852-1411/000-001
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
115.00 mm
Width
50.00 mm
Depth
104.00 mm
Color
black
Weight
520.000 g
eCl@ss 7.1
19-17-01-06
eCl@ss 8.1
19-17-01-06
Previews
3D
2D
Download CAD models