??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
852-1328 - Industrial-Managed-Switch, 6-Port 1000BASE-T, 2-Slot 1000BASE-SX/LX, MAC Security
Bill of material
852-1328
Item-No.
852-1328
Description
Industrial-Managed-Switch, light gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
110.00 mm
Width
45.30 mm
Depth
92.00 mm
Color
light gray
Weight
639.000 g
eCl@ss 7.1
19-17-01-06
eCl@ss 8.1
19-17-01-06
Previews
3D
2D
Download CAD models