??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
852-112 - Industrial-ECO-Switch, 8 Ports 100Base-TX
Bill of material
852-112
Item-No.
852-112
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
23.40 mm
Width
109.20 mm
Depth
73.80 mm
Weight
415.000 g
eCl@ss 7.1
19-17-01-06
Filename
852-112
Previews
3D
2D
Download CAD models