??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
852-1112 - Industrial-ECO-Switch, 8-Port 1000BASE-T
Bill of material
852-1112
Item-No.
852-1112
Description
Industrial-ECO-Switch, schwarz
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
116.00 mm
Width
50.00 mm
Depth
100.00 mm
Color
schwarz
Weight
487.000 g
eCl@ss 7.1
19-17-01-06
eCl@ss 8.1
19-17-01-06
Previews
3D
2D
Download CAD models