??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
852-1111 - Industrial-ECO-Switch, 5-port 1000Base-T
Bill of material
852-1111
Item-No.
852-1111
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
73.80 mm
Width
23.40 mm
Depth
109.20 mm
Color
schwarz
Weight
190.000 g
eCl@ss 7.1
19-17-01-06
Previews
3D
2D
Download CAD models